2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SFC KOENIG EXPRESS 3000

Expand Table
EN
Ident number
IDNR
Technical data
TYPE
Height
HE
Width
WI
Depth
DE
Working area (height)
WAH
Working area (depth)
WAD
Table (width x depth)
TA
Weight
G
Compressive force
CF
Cylinder ram
CR
Working stroke
WS
1
EXPRESS 3000
approx. 1360 mm
approx. 340 mm (max. 530 mm)
approx. 495 mm
250 mm (working height between table top and cylinder, without setting tool)
200 mm (center-line spacing between cylinder and C frame)
220 x 160 mm
approx. 140 kg
30 kN (max force 29.5 kN at 6 bar)
60 mm
10 mm (within the cylinder ram)
Vis komprimeret visning (1 produkt)
Order numberEXPRESS 3000
ShorttextSeries MB / CV / LP / RE / RT, Hydropneumatic table press, Force and distance controlled
Sidste ændring20.12.2018 09:28:07

Klassifikationer

CNS

CNSERPBASE Object Properties
Order NumberEXPRESS 3000
CNSPHYPROP Physical Properties